??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFB 75K-001-P-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFB 75K-001-P-S75
VERF
Availability
Available
BC
Order code
BFB0004
TC
Artikelbezeichnung
BFB 75K-001-P-S75
PX
Product view
42697_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fiber-based device
W
Gewicht
0.02800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 75K, Dimension = 10.4 x 35.4 x 84 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Fiber optic device, Input function = Same function as button, Key disable on/off, Setting = Light-on/dark-on, Factory setting (Reset), Sensitivity (Sn), Operating voltage Ub = 10...30 VDC, Light type = LED, red light, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Switching frequency = 1500 Hz, Approval/Conformity = CE, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.